??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
50 mm
Part Number
034272
Description
F2B-LT10-50M
Weight
2.36 kg
A
35.7 mm
B
188.9 mm
C
42.1 mm
D
157.2 mm
Bolt Diameter
12.0 mm
H
15.9 mm
J
4.8 mm
L
71.4 mm
M
108.7 mm
N
51.6 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.